The function to read temperature uses a double precision floating point argument for
loading the temperature into, but for the purposes of buffer construction using
sprintf
, the integer and fraction parts are both treated like
integers, as mentioned above. This buffer also includes a timestamp, by using the
RTC.