Specification

Table 1. SAM-ICE Specification
Parameter Value
Power supply USB powered <50mA
USB Interface USB 2.0, full speed
Target interface JTAG 20-pin
Serial transfer rate between SAM-ICE and target Up to 12MHz
Supported Target Voltage 1.2V to 3.3V
Operating Temperature +5°C to +60°C
Storage Temperature -20°C to +65°C
Relative Humidity (non-condensing) <90% rH
Size (without cables) 100mm x 53mm x 27mm
Weight (without cables) 70g
Electromagnetic Compatibility (EMC) EN 55022, EN 55024
Supported OS Microsoft Windows 2000 and newer