Revision History

Doc. rev. Date Comment
6206E 09/2016
  • Change FAQ entry 1: The SAM-ICE supports all ARM based Atmel microcrontrollers.
6206D 09/2016
  • Overview, Windows 7 removed. Need only list Windows 2000 and newer.
  • SWD Interface, added chapters on SWD.
  • Change structure of hardware chapters.
6206C 04/2013
  • Overview, Windows 7 added.
  • Features of SAM-ICE, Cortex-M3/Cortex-M4 added; JTAG speed 12MHz Back page updated. Removed ARM7/9 references.
6206B  
6206A   Initial document release.