SAM-ICE is a JTAG emulator designed for Atmel® AT91 ARM® cores. It connects via USB to a PC running Microsoft® Windows® 2000 or higher. SAM-ICE™ has a built-in 20-pin JTAG connector, which is compatible with the standard 20-pin connector defined by ARM.