Any Atmel AT91 core supported, including ARM® Thumb® mode
Seamless integration into IAR Embedded Workbench®
No power supply required, powered through USB
Maximum JTAG speed 12MHz
Auto speed recognition
All JTAG signals can be monitored
Support for multiple devices
Fully plug and play compatible
Standard 20-pin JTAG connector
Wide target voltage range: 1.2V to 3.3V
USB and 20-pin ribbon cable included
Memory viewer (J-Mem) included
SAM-ICE TCP/IP server included, can use SAM-ICE via TCP/IP networks
RDI server available, can use SAM-ICE with RDI compliant software
Support for adaptive clocking