When your SAM-ICE is plugged into the computer's USB port, or when the computer is first powered on after connecting SAM-ICE, Windows® detects the new hardware.
The wizard starts the installation of the driver. First, select the "Search for a suitable driver for my device (recommended)" option, then click on the "Next >" button.
In the next step, you need to select the "Specify a location" option, and click on the "Next >" button.
Copy the driver available on the DVD-ROM to your location.
The wizard asks you to specify the location of the correct driver files for the new device. Use the directory navigator to select D:\tools\driver\usb\jlinkarm (or your chosen location) and confirm with a click on the "Next >" button.
The wizard confirms your choice and starts to copy, when you click on the "OK" button.
At this point, the installation is complete. Click on the "Finish" button to dismiss the installation.