An angled 1x2, 100mil pin-header marked with MCU current measurement is located at the upper edge of the SAM D11 Xplained Pro. All power to the ATSAMD11D14A is routed through this header. To measure the power consumption of the device remove the jumper and replace it with an ammeter.