Serial Wire Debug

The Serial Wire Debug (SWD) use two pins to communicate with the target. For further information on how to use the programming and debugging capabilities of the EDBG, see Embedded Debugger.

Table 1. SWD Connections
Pin on SAM D20 Function
PA30 SWD clock
PA31 SWD data