Interrupt Flags
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TRIGB | TRIGA | OVF | |||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Overflow Interrupt Flag
When a capture is overflow, this flag is raised. This bit is cleared by writing a '1' to it.
Trigger x Interrupt Flag
When a capture has occurred, the TRIGA/B is raised. This bit is cleared by writing a '1' to it.