Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTDBY | ENABLE | ||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Run in Standby
This bit indicates if the peripheral clock (CLK_PER) is kept running in Standby Sleep mode. The setting is ignored for configurations where the CLK_PER is not required.
Value | Description |
---|---|
0 | System clock is not required in Standby Sleep mode |
1 | System clock is required in Standby Sleep mode |
Enable
Value | Description |
---|---|
0 | The peripheral is disabled |
1 | The peripheral is enabled |