For the most recent package drawings:
- 1.Go to http://www.microchip.com/packaging.
- 2.Go to the package type specific
page, for example VQFN.
- 3.Search for either Drawing Number,
Style or GPC to find updated drawing.
Table 1. Drawing Numbers
Package Type |
Drawing Number(1) |
Style |
Atmel Legacy GPC |
Comment |
SOIC20 |
C04-21323 |
G5X |
SRJ |
- |
VQFN20 |
C04-21380 |
REB |
ZCL |
- |
Note:
- 1.If the drawing number is not
found online, the drawing present in the datasheet is the newest one.