Features
- 10-Bit Resolution
- ±2 LSB Absolute Accuracy
- 6.5 - 260 μs Conversion Time
- Up to 115 ksps at 10-Bit Resolution (150 ksps at 8-bit)
- Up to Twelve Multiplexed Single-ended Input
Channels
- Temperature Sensor Input Channel
- 0V to VDD ADC Input Voltage
Range
- Multiple Internal ADC Reference Voltages
Between 0.55V and VDD
- External Reference Input VVREFA
- Free-running or Single Conversion mode
- Interrupt Available on ADC Conversion
Complete
- Optional Event Triggered Conversion
- Optional Interrupt on Conversion
Results
- Compare Function for Accurate Monitoring
or User-Defined Thresholds (Window Comparator mode)
- Accumulation up to 64 Samples per
Conversion