Ordering Code(1) |
Flash/SRAM |
Max CPU Speed |
Supply Voltage |
Package Type(2,3) |
Temperature Range |
ATtiny1616-MNR |
16 KB/2 KB |
20 MHz |
1.8V to 5.5V |
VQFN |
-40°C to +105°C |
ATtiny1616-MFR |
16 KB/2 KB |
16 MHz |
2.7V to 5.5V |
VQFN |
-40°C to +125°C |
ATtiny1616-SNR |
16 KB/2 KB |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny1616-SN |
16 KB/2 KB |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny1616-SFR |
16 KB/2 KB |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny1616-SF |
16 KB/2 KB |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny3216-SNR |
32 KB/2 KB |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny3216-SN |
32 KB/2 KB |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny3216-SFR |
32 KB/2 KB |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny3216-SF |
32 KB/2 KB |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
Note:
- 1.Pb-free packaging complies to the
European Directive for Restriction of Hazardous Substances (RoHS directive).
Also Halide free and fully Green.
- 2.Available in Tape & Reel,
Tube or Tray packing media
- 3.Package outline drawings can be
found in the Package Drawings chapter