The address map shows the base address for each peripheral. For complete register description and summary for each peripheral module, refer to the respective module chapters.
Base Address | Name | Description |
---|---|---|
0x0000 | VPORTA | Virtual Port A |
0x0004 | VPORTB | Virtual Port B |
0x0008 | VPORTC | Virtual Port C |
0x001C | GPIO | General Purpose I/O registers |
0x0030 | CPU | CPU |
0x0040 | RSTCTRL | Reset Controller |
0x0050 | SLPCTRL | Sleep Controller |
0x0060 | CLKCTRL | Clock Controller |
0x0080 | BOD | Brown-Out Detector |
0x00A0 | VREF | Voltage Reference |
0x0100 | WDT | Watchdog Timer |
0x0110 | CPUINT | Interrupt Controller |
0x0120 | CRCSCAN | Cyclic Redundancy Check Memory Scan |
0x0140 | RTC | Real-Time Counter |
0x0180 | EVSYS | Event System |
0x01C0 | CCL | Configurable Custom Logic |
0x0200 | PORTMUX | Port Multiplexer |
0x0400 | PORTA | Port A Configuration |
0x0420 | PORTB | Port B Configuration |
0x0440 | PORTC | Port C Configuration |
0x0600 | ADC0 | Analog-to-Digital Converter |
0x0640 | ADC1 | Analog-to-Digital Converter instance 1 |
0x0680 | AC0 | Analog Comparator 0 |
0x0688 | AC1 | Analog Comparator 1 |
0x0690 | AC2 | Analog Comparator 2 |
0x06A0 | DAC0 | Digital-to-Analog Converter 0 |
0x06A8 | DAC1 | Digital-to-Analog Converter 1 |
0x06B0 | DAC2 | Digital-to-Analog Converter 2 |
0x0800 | USART0 | Universal Synchronous Asynchronous Receiver Transmitter |
0x0810 | TWI0 | Two-Wire Interface |
0x0820 | SPI0 | Serial Peripheral Interface |
0x0A00 | TCA0 | Timer/Counter Type A instance 0 |
0x0A40 | TCB0 | Timer/Counter Type B instance 0 |
0x0A50 | TCB1 | Timer/Counter Type B 1 |
0x0A80 | TCD0 | Timer/Counter Type D instance 0 |
0x0F00 | SYSCFG | System Configuration |
0x1000 | NVMCTRL | Nonvolatile Memory Controller |
0x1100 | SIGROW | Signature Row |
0x1280 | FUSES | Device-specific fuses |
0x1300 | USERROW | User Row |