CTCSCAN is halted in all sleep modes. In all CPU Sleep modes, the CRCSCAN
peripheral is halted and will resume operation when the CPU wakes up.
The CRCSCAN starts operation three cycles after writing the EN bit in
CRCSCAN.CTRLA. During these three cycles, it is possible to enter Sleep mode. In this
case:
- 1.The CRCSCAN will
not start until the CPU is woken up.
- 2.Any interrupt
handler will execute after CRCSCAN has finished.