Interrupt Control
Name:
INTCTRL
Offset:
0x05
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
CAPT
Access
R/W
Reset
0
Bit 0 – CAPT: Capture Interrupt Enable
Capture Interrupt Enable
Writing this bit to '1' enables the capture interrupt.