Asynchronous Channel n Generator Selection
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASYNCCH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Asynchronous Channel Generator Selection
Value | ASYNCCH0 | ASYNCCH1 | ASYNCCH2 | ASYNCCH3 |
---|---|---|---|---|
0x00 | OFF | OFF | OFF | OFF |
0x01 | CCL_LUT0 | |||
0x02 | CCL_LUT1 | |||
0x03 | AC0_OUT | |||
0x04 | TCD0_CMPBCLR | |||
0x05 | TCD0_CMPASET | |||
0x06 | TCD0_CMPBSET | |||
0x07 | TCD0_PROGEV | |||
0x08 | RTC_OVF | |||
0x09 | RTC_CMP | |||
0x0A | PORTA_PIN0 | PORTB_PIN0 | PORTC_PIN0 | PIT_DIV8192 |
0x0B | PORTA_PIN1 | PORTB_PIN1 | PORTC_PIN1 | PIT_DIV4096 |
0x0C | PORTA_PIN2 | PORTB_PIN2 | PORTC_PIN2 | PIT_DIV2048 |
0x0D | PORTA_PIN3 | PORTB_PIN3 | PORTC_PIN3 | PIT_DIV1024 |
0x0E | PORTA_PIN4 | PORTB_PIN4 | PORTC_PIN4 | PIT_DIV512 |
0x0F | PORTA_PIN5 | PORTB_PIN5 | PORTC_PIN5 | PIT_DIV256 |
0x10 | PORTA_PIN6 | PORTB_PIN6 | AC1_OUT | PIT_DIV128 |
0x11 | PORTA_PIN7 | PORTB_PIN7 | AC2_OUT | PIT_DIV64 |
0x12 | UPDI | AC1_OUT | - | AC1_OUT |
0x13 | AC1_OUT | AC2_OUT | - | AC2_OUT |
0x14 | AC2_OUT | - | - | - |
Other | - | - | - | - |