Debug Control Register
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DBGRUN | |||||||
Access | R/W | ||||||
Reset | 0 |
Run in Debug
Value | Description |
---|---|
0 | The peripheral is halted in Break Debug mode and ignores events |
1 | The peripheral will continue to run in Break Debug mode when the CPU is halted |