TRUTHn
Name:
TRUTH
Offset:
0x08 + n*0x04 [n=0..1]
Reset:
0x00
Access:
Enable-Protected
Bit
7
6
5
4
3
2
1
0
TRUTH[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – TRUTH[7:0]: Truth Table
Truth Table
These bits define the value of truth logic as a function of inputs IN[2:0].