An input Event in Input mode 3 will stop the output signal and start executing the opposite dead time and on time, as long as the fault/input is active. When the input is released, the ongoing dead time and/or on time will finish and then, the normal flow will start.
If Input mode 3 is used on input B, an event will only have an effect if the TCD is in Dead-time B or On-time B.