Features
Glue Logic for General Purpose PCB Design
Up to two Programmable Look-Up Tables LUT[1:0]
Combinatorial Logic Functions: Any Logic Expression That is a Function of up to Three Inputs.
Sequential Logic Functions:
Gated D Flip-Flop, JK Flip-Flop, gated D Latch, RS Latch
Flexible Look-Up Table Inputs Selection:
I/Os
Events
Subsequent LUT output
Internal peripherals
Analog comparator
Timer/counters
USART
SPI
Clocked by System Clock or Other Peripherals
Output Can be Connected to I/O pins or Event System
Optional Synchronizer, Filter, or Edge Detector Available on Each LUT Output
Parent topic:
CCL - Configurable Custom Logic