LUT n Control B
SPI connections to the CCL work only in master SPI mode.
USART connections to the CCL work only in asynchronous/synchronous USART Master mode.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INSEL1[3:0] | INSEL0[3:0] | ||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
LUT n Input 1 Source Selection
These bits select the source for input 1 of LUT n:
Value | Name | Description |
---|---|---|
0x0 | MASK | Masked input |
0x1 | FEEDBACK | Feedback input |
0x2 | LINK | Linked other LUT as input source |
0x3 | EVENT0 | Event input source 0 |
0x4 | EVENT1 | Event input source 1 |
0x5 | IO | I/O pin LUTn-IN1 input source |
0x6 | AC0 | AC0 OUT input source |
0x7 | TCB0 | TCB WO input source |
0x8 | TCA0 | TCA WO1 input source |
0x9 | TCD0 | TCD WOB input source |
0xA | USART0 | USART TXD input source |
0xB | SPI0 | SPI MOSI input source |
0xC | AC1 | AC1 OUT input source |
0xD | TCB1 | TCB 1 W0 input source |
0xE | AC2 | AC2 OUT input source |
LUT n Input 0 Source Selection
These bits select the source for input 0 of LUT n:
Value | Name | Description |
---|---|---|
0x0 | MASK | Masked input |
0x1 | FEEDBACK | Feedback input |
0x2 | LINK | Linked other LUT as input source |
0x3 | EVENT0 | Event input source 0 |
0x4 | EVENT1 | Event input source 1 |
0x5 | IO | I/O pin LUTn-IN0 input source |
0x6 | AC0 | AC0 OUT input source |
0x7 | TCB0 | TCB WO input source |
0x8 | TCA0 | TCA WO0 input source |
0x9 | TCD0 | TCD WOAn input source |
0xA | USART0 | USART XCK input source |
0xB | SPI0 | SPI SCK input source |
0xC | AC1 | AC1 OUT input source |
0xD | TCB1 | TCB 1 W0 input source |
0xE | AC2 | AC2 OUT input source |
Other | - | Reserved |