Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WGMODE[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Waveform Generation Mode
These bits select the waveform generation.
Value | Name | Description |
---|---|---|
0x0 | ONERAMP | One Ramp mode |
0x1 | TWORAMP | Two Ramp mode |
0x2 | FOURRAMP | Four Ramp mode |
0x3 | DS | Dual-Slope mode |