Asynchronous Channel Strobe
Name:
ASYNCSTROBE
Offset:
0x00
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
ASYNCSTROBE[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – ASYNCSTROBE[7:0]: Asynchronous Channel Strobe
Asynchronous Channel Strobe
If the Strobe register location is written, each event channel will be inverted for one system clock cycle (i.e., a single event is generated).