Compare
The RTC.CMPL and RTC.CMPH register pair represents the 16-bit value, CMP. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01. For more details on reading and writing 16-bit registers, refer to Accessing 16-bit Registers in the CPU chapter.
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CMP[15:8] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMP[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Compare High Byte
These bits hold the MSB of the 16-bit Compare register.
Compare Low Byte
These bits hold the LSB of the 16-bit Compare register.