Timer Counter Type D Configuration
The CMPEN and CMP settings of the TCD will only be reloaded from the FUSE values after a Power-on Reset. For all other resets, the corresponding TCD settings of the device will remain unchanged.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA |
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Compare x Enable
Value | Description |
---|---|
0 | Compare x output on Pin is disabled |
1 | Compare x output on Pin is enabled |
Compare x
Value | Description |
---|---|
0 | Compare x default state is 0 |
1 | Compare x default state is 1 |