Block Diagram
Figure 1. Block Diagram
Figure 2. Example of Event Source, Generator,
User, and Action
Note:
- 1.For an overview of peripherals
supporting events, refer the block diagram of the device.
- 2.For a list of event generators, refer
to the Channel n Generator Selection registers (EVSYS.SYNCCH and EVSYS.ASYNCCH).
- 3.For a list of event users, refer to
the User Channel n Input Selection registers (EVSYS.SYNCUSER and
EVSYS.ASYNCUSER).