Interrupt Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VLMCFG[1:0] | VLMIE | ||||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
VLM Configuration
These bits select which incidents will trigger a VLM interrupt.
Value | Description |
---|---|
0x0 | Voltage crosses VLM threshold from above |
0x1 | Voltage crosses VLM threshold from below |
0x2 | Either direction is triggering an interrupt request |
Other | Reserved |
VLM Interrupt Enable