Boot End
Name:
BOOTEND
Offset:
0x08
Reset:
-
Access:
-
Bit
7
6
5
4
3
2
1
0
BOOTEND[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – BOOTEND[7:0]: Boot Section End
Boot Section End
These bits set the end of the boot section in blocks of 256 bytes. A value of 0x00 defines the whole Flash as BOOT section. When both FUSE.APPEND and FUSE.BOOTEND are 0x00, the entire Flash is BOOT section.