Offset | Name | Bit Pos. | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
0x00 | ASYNCSTROBE | 7:0 | ASYNCSTROBE[7:0] | |||||||
0x01 | SYNCSTROBE | 7:0 | SYNCSTROBE[7:0] | |||||||
0x02 | ASYNCCH0 | 7:0 | ASYNCCH[7:0] | |||||||
0x03 | ASYNCCH1 | 7:0 | ASYNCCH[7:0] | |||||||
0x04 | ASYNCCH2 | 7:0 | ASYNCCH[7:0] | |||||||
0x05 | ASYNCCH3 | 7:0 | ASYNCCH[7:0] | |||||||
0x06 ... 0x09 |
Reserved | |||||||||
0x0A | SYNCCH0 | 7:0 | SYNCCH[7:0] | |||||||
0x0B | SYNCCH1 | 7:0 | SYNCCH[7:0] | |||||||
0x0C ... 0x11 |
Reserved | |||||||||
0x12 | ASYNCUSER0 | 7:0 | ASYNCUSER[7:0] | |||||||
... | ||||||||||
0x1E | ASYNCUSER12 | 7:0 | ASYNCUSER[7:0] | |||||||
0x1F ... 0x21 |
Reserved | |||||||||
0x22 | SYNCUSER0 | 7:0 | SYNCUSER[7:0] | |||||||
0x23 | SYNCUSER1 | 7:0 | SYNCUSER[7:0] |