ASI Key Status

Name:
ASI_KEY_STATUS
Offset:
0x07
Reset:
0x00
Access:
-
Bit76543210
UROWWRITENVMPROGCHIPERASE
AccessR/WRR
Reset000

Bit 5 – UROWWRITE: User Row Write Key Status

User Row Write Key Status

This bit is set to '1' if the UROWWRITE KEY is active. Otherwise, this bit reads as zero.

Bit 4 – NVMPROG: NVM Programming

NVM Programming

This bit is set to '1' if the NVMPROG KEY is active. This bit is automatically reset after the programming sequence is done. Otherwise, this bit reads as zero.

Bit 3 – CHIPERASE: Chip Erase

Chip Erase

This bit is set to '1' if the CHIPERASE KEY is active. This bit will automatically be reset when the Chip Erase sequence is completed. Otherwise, this bit reads as zero.