Control A

Name:
CTRLA
Offset:
0x05
Reset:
0x00
Access:
-
Bit76543210
RXCIETXCIEDREIERXSIELBMEABEIERS485[1:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bit 7 – RXCIE: Receive Complete Interrupt Enable

Receive Complete Interrupt Enable

The bit enables the Receive Complete Interrupt (interrupt vector RXC). The enabled interrupt will be triggered when RXCIF in the USARTn.STATUS register is set.

Bit 6 – TXCIE: Transmit Complete Interrupt Enable

Transmit Complete Interrupt Enable

This bit enables the Transmit Complete Interrupt (interrupt vector TXC). The enabled interrupt will be triggered when the TXCIF in the USARTn.STATUS register is set.

Bit 5 – DREIE: Data Register Empty Interrupt Enable

Data Register Empty Interrupt Enable

This bit enables the Data Register Empty Interrupt (interrupt vector DRE). The enabled interrupt will be triggered when the DREIF in the USART.STATUS register is set.

Bit 4 – RXSIE: Receiver Start Frame Interrupt Enable

Receiver Start Frame Interrupt Enable

Writing a '1' to this bit enables the Start Frame Detector to generate an interrupt on interrupt vector RXC when a start-of-frame condition is detected.

Bit 3 – LBME: Loop-back Mode Enable

Loop-back Mode Enable

Writing this bit to '1' enables an internal connection between the TxD and RxD pin.

Bit 2 – ABEIE: Auto-baud Error Interrupt Enable

Auto-baud Error Interrupt Enable

Writing this bit to '1' enables the auto-baud error interrupt on interrupt vector RXC. The enabled interrupt will trigger for conditions where the ISFIF flag is set.

Bits 1:0 – RS485[1:0]: RS-485 Mode

RS-485 Mode

These bits enable the RS-485 and select the operation mode.
ValueNameDescription
0x0 OFF Disabled.
0x1 EXT Enables RS-485 mode with control of an external line driver through a dedicated Transmit Enable (TE) pin.
0x2 INT Enables RS-485 mode with control of the internal USART transmitter.
0x3 - Reserved.