Mnemonic | Operands | Description | Op | Flags | #Clocks | ||
---|---|---|---|---|---|---|---|
ADD | Rd, Rr | Add without Carry | Rd | ← | Rd + Rr | Z,C,N,V,S,H | 1 |
ADC | Rd, Rr | Add with Carry | Rd | ← | Rd + Rr + C | Z,C,N,V,S,H | 1 |
ADIW | Rd, K | Add Immediate to Word | Rd + 1:Rd | ← | Rd + 1:Rd + K | Z,C,N,V,S | 2 |
SUB | Rd, Rr | Subtract without Carry | Rd | ← | Rd - Rr | Z,C,N,V,S,H | 1 |
SUBI | Rd, K | Subtract Immediate | Rd | ← | Rd - K | Z,C,N,V,S,H | 1 |
SBC | Rd, Rr | Subtract with Carry | Rd | ← | Rd - Rr - C | Z,C,N,V,S,H | 1 |
SBCI | Rd, K | Subtract Immediate with Carry | Rd | ← | Rd - K - C | Z,C,N,V,S,H | 1 |
SBIW | Rd, K | Subtract Immediate from Word | Rd + 1:Rd | ← | Rd + 1:Rd - K | Z,C,N,V,S | 2 |
AND | Rd, Rr | Logical AND | Rd | ← | Rd • Rr | Z,N,V,S | 1 |
ANDI | Rd, K | Logical AND with Immediate | Rd | ← | Rd • K | Z,N,V,S | 1 |
OR | Rd, Rr | Logical OR | Rd | ← | Rd v Rr | Z,N,V,S | 1 |
ORI | Rd, K | Logical OR with Immediate | Rd | ← | Rd v K | Z,N,V,S | 1 |
EOR | Rd, Rr | Exclusive OR | Rd | ← | Rd ⊕ Rr | Z,N,V,S | 1 |
COM | Rd | One’s Complement | Rd | ← | $FF - Rd | Z,C,N,V,S | 1 |
NEG | Rd | Two’s Complement | Rd | ← | $00 - Rd | Z,C,N,V,S,H | 1 |
SBR | Rd,K | Set Bit(s) in Register | Rd | ← | Rd v K | Z,N,V,S | 1 |
CBR | Rd,K | Clear Bit(s) in Register | Rd | ← | Rd • ($FFh - K) | Z,N,V,S | 1 |
INC | Rd | Increment | Rd | ← | Rd + 1 | Z,N,V,S | 1 |
DEC | Rd | Decrement | Rd | ← | Rd - 1 | Z,N,V,S | 1 |
TST | Rd | Test for Zero or Minus | Rd | ← | Rd • Rd | Z,N,V,S | 1 |
CLR | Rd | Clear Register | Rd | ← | Rd ⊕ Rd | Z,N,V,S | 1 |
SER | Rd | Set Register | Rd | ← | $FF | None | 1 |
MUL | Rd,Rr | Multiply Unsigned | R1:R0 | ← | Rd x Rr (UU) | Z,C | 2 |
MULS | Rd,Rr | Multiply Signed | R1:R0 | ← | Rd x Rr (SS) | Z,C | 2 |
MULSU | Rd,Rr | Multiply Signed with Unsigned | R1:R0 | ← | Rd x Rr (SU) | Z,C | 2 |
FMUL | Rd,Rr | Fractional Multiply Unsigned | R1:R0 | ← | Rd x Rr<<1 (UU) | Z,C | 2 |
FMULS | Rd,Rr | Fractional Multiply Signed | R1:R0 | ← | Rd x Rr<<1 (SS) | Z,C | 2 |
FMULSU | Rd,Rr | Fractional Multiply Signed with Unsigned | R1:R0 | ← | Rd x Rr<<1 (SU) | Z,C | 2 |
Mnemonic | Operands | Description | Op | Flags | #Clocks | ||
---|---|---|---|---|---|---|---|
RJMP | k | Relative Jump | PC | ← | PC + k + 1 | None | 2 |
IJMP | Indirect Jump to (Z) |
PC(15:0) PC(21:16) |
← ← |
Z 0 |
None | 2 | |
JMP | k | Jump | PC | ← | k | None | 3 |
RCALL | k | Relative Call Subroutine | PC | ← | PC + k + 1 | None | 2 / 3 |
ICALL | Indirect Call to (Z) |
PC(15:0) PC(21:16) |
← ← |
Z 0 |
None | 2 / 3 | |
CALL | k | Call Subroutine | PC | ← | k | None | 3 / 4 |
RET | Subroutine Return | PC | ← | STACK | None | 4 / 5 | |
RETI | Interrupt Return | PC | ← | STACK | I | 4 / 5 | |
CPSE | Rd,Rr | Compare, skip if Equal | if (Rd = Rr) PC | ← | PC + 2 or 3 | None | 1 / 2 / 3 |
CP | Rd,Rr | Compare | Rd - Rr | Z,C,N,V,S,H | 1 | ||
CPC | Rd,Rr | Compare with Carry | Rd - Rr - C | Z,C,N,V,S,H | 1 | ||
CPI | Rd,K | Compare with Immediate | Rd - K | Z,C,N,V,S,H | 1 | ||
SBRC | Rr, b | Skip if Bit in Register Cleared | if (Rr(b) = 0) PC | ← | PC + 2 or 3 | None | 1 / 2 / 3 |
SBRS | Rr, b | Skip if Bit in Register Set | if (Rr(b) = 1) PC | ← | PC + 2 or 3 | None | 1 / 2 / 3 |
SBIC | A, b | Skip if Bit in I/O Register Cleared | if (I/O(A,b) = 0) PC | ← | PC + 2 or 3 | None | 1 / 2 / 3 |
SBIS | A, b | Skip if Bit in I/O Register Set | If (I/O(A,b) =1) PC | ← | PC + 2 or 3 | None | 1 / 2 / 3 |
BRBS | s, k | Branch if Status Flag Set | if (SREG(s) = 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRBC | s, k | Branch if Status Flag Cleared | if (SREG(s) = 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
BREQ | k | Branch if Equal | if (Z = 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRNE | k | Branch if Not Equal | if (Z = 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRCS | k | Branch if Carry Set | if (C = 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRCC | k | Branch if Carry Cleared | if (C = 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRSH | k | Branch if Same or Higher | if (C = 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRLO | k | Branch if Lower | if (C = 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRMI | k | Branch if Minus | if (N = 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRPL | k | Branch if Plus | if (N = 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRGE | k | Branch if Greater or Equal, Signed | if (N ⊕ V= 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRLT | k | Branch if Less Than, Signed | if (N ⊕ V= 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRHS | k | Branch if Half Carry Flag Set | if (H = 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRHC | k | Branch if Half Carry Flag Cleared | if (H = 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRTS | k | Branch if T Flag Set | if (T = 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRTC | k | Branch if T Flag Cleared | if (T = 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRVS | k | Branch if Overflow Flag is Set | if (V = 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRVC | k | Branch if Overflow Flag is Cleared | if (V = 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRIE | k | Branch if Interrupt Enabled | if (I = 1) then PC | ← | PC + k + 1 | None | 1 / 2 |
BRID | k | Branch if Interrupt Disabled | if (I = 0) then PC | ← | PC + k + 1 | None | 1 / 2 |
Mnemonic | Operands | Description | Op | Flags | #Clocks | ||
---|---|---|---|---|---|---|---|
MOV | Rd, Rr | Copy Register | Rd | ← | Rr | None | 1 |
MOVW | Rd, Rr | Copy Register Pair | Rd+1:Rd | ← | Rr+1:Rr | None | 1 |
LDI | Rd, K | Load Immediate | Rd | ← | K | None | 1 |
LDS | Rd, k | Load Direct from data space | Rd | ← | (k) | None | 3(1) |
LD | Rd, X | Load Indirect | Rd | ← | (X) | None | 2(1) |
LD | Rd, X+ | Load Indirect and Post-Increment |
Rd X |
← ← |
(X) X + 1 |
None | 2(1) |
LD | Rd, -X | Load Indirect and Pre-Decrement |
X Rd |
← ← |
X - 1 (X) |
None | 2(1) |
LD | Rd, Y | Load Indirect | Rd | ← | (Y) | None | 2(1) |
LD | Rd, Y+ | Load Indirect and Post-Increment |
Rd Y |
← ← |
(Y) Y + 1 |
None | 2(1) |
LD | Rd, -Y | Load Indirect and Pre-Decrement |
Y Rd |
← ← |
Y - 1 (Y) |
None | 2(1) |
LDD | Rd, Y+q | Load Indirect with Displacement | Rd | ← | (Y + q) | None | 2(1) |
LD | Rd, Z | Load Indirect | Rd | ← | (Z) | None | 2(1) |
LD | Rd, Z+ | Load Indirect and Post-Increment |
Rd Z |
← ← |
(Z) Z+1 |
None | 2(1) |
LD | Rd, -Z | Load Indirect and Pre-Decrement |
Z Rd |
← ← |
Z - 1 (Z) |
None | 2(1) |
LDD | Rd, Z+q | Load Indirect with Displacement | Rd | ← | (Z + q) | None | 2(1) |
STS | k, Rr | Store Direct to Data Space | (k) | ← | Rd | None | 2(1) |
ST | X, Rr | Store Indirect | (X) | ← | Rr | None | 1(1) |
ST | X+, Rr | Store Indirect and Post-Increment |
(X) X |
← ← |
Rr X + 1 |
None | 1(1) |
ST | -X, Rr | Store Indirect and Pre-Decrement |
X (X) |
← ← |
X - 1 Rr |
None | 1(1) |
ST | Y, Rr | Store Indirect | (Y) | ← | Rr | None | 1(1) |
ST | Y+, Rr | Store Indirect and Post-Increment |
(Y) Y |
← ← |
Rr Y + 1 |
None | 1(1) |
ST | -Y, Rr | Store Indirect and Pre-Decrement |
Y (Y) |
← ← |
Y - 1 Rr |
None | 1(1) |
STD | Y+q, Rr | Store Indirect with Displacement | (Y + q) | ← | Rr | None | 1(1) |
ST | Z, Rr | Store Indirect | (Z) | ← | Rr | None | 1(1) |
ST | Z+, Rr | Store Indirect and Post-Increment |
(Z) Z |
← ← |
Rr Z + 1 |
None | 1(1) |
ST | -Z, Rr | Store Indirect and Pre-Decrement | Z | ← | Z - 1 | None | 1(1) |
STD | Z+q,Rr | Store Indirect with Displacement | (Z + q) | ← | Rr | None | 1(1) |
LPM | Load Program Memory | R0 | ← | (Z) | None | 3 | |
LPM | Rd, Z | Load Program Memory | Rd | ← | (Z) | None | 3 |
LPM | Rd, Z+ | Load Program Memory and Post-Increment |
Rd Z |
← ← |
(Z) Z + 1 |
None | 3 |
IN | Rd, A | In From I/O Location | Rd | ← | I/O(A) | None | 1 |
OUT | A, Rr | Out To I/O Location | I/O(A) | ← | Rr | None | 1 |
PUSH | Rr | Push Register on Stack | STACK | ← | Rr | None | 1 |
POP | Rd | Pop Register from Stack | Rd | ← | STACK | None | 2 |
Mnemonic | Operands | Description | Op | Flags | #Clocks | ||
---|---|---|---|---|---|---|---|
LSL | Rd | Logical Shift Left |
Rd(n+1) Rd(0) C |
← ← ← |
Rd(n) 0 Rd(7) |
Z,C,N,V,H | 1 |
LSR | Rd | Logical Shift Right |
Rd(n) Rd(7) C |
← ← ← |
Rd(n+1) 0 Rd(0) |
Z,C,N,V | 1 |
ROL | Rd | Rotate Left Through Carry |
Rd(0) Rd(n+1) C |
← ← ← |
C Rd(n) Rd(7) |
Z,C,N,V,H | 1 |
ROR | Rd | Rotate Right Through Carry |
Rd(7) Rd(n) C |
← ← ← |
C Rd(n+1) Rd(0) |
Z,C,N,V | 1 |
ASR | Rd | Arithmetic Shift Right | Rd(n) | ← | Rd(n+1), n=0..6 | Z,C,N,V | 1 |
SWAP | Rd | Swap Nibbles | Rd(3..0) | ↔ | Rd(7..4) | None | 1 |
SBI | A, b | Set Bit in I/O Register | I/O(A, b) | ← | 1 | None | 1 |
CBI | A, b | Clear Bit in I/O Register | I/O(A, b) | ← | 0 | None | 1 |
BST | Rr, b | Bit Store from Register to T | T | ← | Rr(b) | T | 1 |
BLD | Rd, b | Bit load from T to Register | Rd(b) | ← | T | None | 1 |
BSET | s | Flag Set | SREG(s) | ← | 1 | SREG(s) | 1 |
BCLR | s | Flag Clear | SREG(s) | ← | 0 | SREG(s) | 1 |
SEC | Set Carry | C | ← | 1 | C | 1 | |
CLC | Clear Carry | C | ← | 0 | C | 1 | |
SEN | Set Negative Flag | N | ← | 1 | N | 1 | |
CLN | Clear Negative Flag | N | ← | 0 | N | 1 | |
SEZ | Set Zero Flag | Z | ← | 1 | Z | 1 | |
CLZ | Clear Zero Flag | Z | ← | 0 | Z | 1 | |
SEI | Global Interrupt Enable | I | ← | 1 | I | 1 | |
CLI | Global Interrupt Disable | I | ← | 0 | I | 1 | |
SES | Set Signed Test Flag | S | ← | 1 | S | 1 | |
CLS | Clear Signed Test Flag | S | ← | 0 | S | 1 | |
SEV | Set Two’s Complement Overflow | V | ← | 1 | V | 1 | |
CLV | Clear Two’s Complement Overflow | V | ← | 0 | V | 1 | |
SET | Set T in SREG | T | ← | 1 | T | 1 | |
CLT | Clear T in SREG | T | ← | 0 | T | 1 | |
SEH | Set Half Carry Flag in SREG | H | ← | 1 | H | 1 | |
CLH | Clear Half Carry Flag in SREG | H | ← | 0 | H | 1 |
Mnemonic | Operands | Description | Operation | Flags | #Clocks |
---|---|---|---|---|---|
BREAK | Break | (See also debug interface description) | None | 1 | |
NOP | No Operation | None | 1 | ||
SLEEP | Sleep | (See also power management and sleep description) | None | 1 | |
WDR | Watchdog Reset | (See also Watchdog Controller description) | None | 1 |