Interrupt Flag
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMP | OVF | ||||||
Access | R | R | |||||
Reset | 0 | 0 |
Compare Match Interrupt Flag
This flag is set when the Counter value (CNT) matches the Compare value (CMP).
Writing a '1' to this bit clears the flag.
Overflow Interrupt Flag
This flag is set when the Counter value (CNT) has reached the Period value (PER) and wrapped to zero.
Writing a '1' to this bit clears the flag.