Control A

Name:
CTRLA
Offset:
0x00
Reset:
0x00
Access:
-
Bit76543210
RUNSTDBYOUTENENABLE
AccessR/WR/WR/W
Reset000

Bit 7 – RUNSTDBY: Run in Standby Mode

Run in Standby Mode

If this bit is written to '1', the DAC or output buffer will not automatically be disabled when the device is entering Standby Sleep mode.

Note: Only DAC0 has an output driver for an external pin.

Bit 6 – OUTEN: Output Buffer Enable

Output Buffer Enable

Writing a '1' to this bit enables the output buffer and sends the OUT signal to a pin.
Note: Only DAC0 has an output driver for an external pin.

Bit 0 – ENABLE: DAC Enable

DAC Enable

Writing a '1' to this bit enables the DAC.