The values are measured
power consumption under the following conditions, except where noted:
- VDD=3V
- T=25°C
- OSC20M used as system clock source,
except where otherwise specified
- System power consumption measured with
peripherals disabled and without I/O drive
Table 1. Power Consumption in Active and Idle
Mode
Mode |
Description |
Condition |
Min. |
Typ. |
Max. |
Unit |
Active |
Active power consumption |
CLK_CPU=20 MHz (OSC20M) |
VDD=5V |
- |
10.0 |
- |
mA |
CLK_CPU=10 MHz (OSC20M div2) |
VDD=5V |
- |
5.3 |
- |
mA |
VDD=3V |
- |
3.0 |
- |
mA |
CLK_CPU=5 MHz (OSC20M div4) |
VDD=5V |
- |
3.0 |
- |
mA |
VDD=3V |
- |
1.7 |
- |
mA |
VDD=2V |
- |
1.1 |
- |
mA |
CLK_CPU=32 KHz (OSCULP32K) |
VDD=5V |
- |
19.2 |
- |
µA |
VDD=3V |
- |
10.9 |
- |
µA |
VDD=2V |
- |
7.4 |
- |
µA |
Idle |
Idle power consumption |
CLK_CPU=20 MHz (OSC20M) |
VDD=5V |
- |
2.9 |
- |
mA |
CLK_CPU=10 MHz (OSC20M div2) |
VDD=5V |
- |
1.5 |
- |
mA |
VDD=3V |
- |
0.85 |
- |
mA |
CLK_CPU=5 MHz (OSC20M div4) |
VDD=5V |
- |
0.75 |
- |
mA |
VDD=3V |
- |
0.4 |
- |
mA |
VDD=2V |
- |
0.3 |
- |
mA |
CLK_CPU=32 KHz (OSCULP32K) |
VDD=5V |
- |
5.7 |
- |
µA |
VDD=3V |
- |
2.9 |
- |
µA |
VDD=2V |
- |
1.9 |
- |
µA |
Table 2. Power Consumption in Power-Down,
Standby, and Reset Mode
Mode |
Description |
Condition |
Typ. 25°C |
Max. 85°C |
Max. 125°C |
Unit |
Standby |
Standby power consumption |
RTC running at 1.024 kHz from external XOSC32K (CL=7.5 pF) |
VDD=3V |
0.69 |
- |
- |
µA |
RTC running at 1.024 kHz from internal OSCULP32K |
VDD=3V |
0.71 |
6.0 |
8.0 |
µA |
Power Down/Standby |
Power-down/Standby power consumption are the same when all
peripherals are stopped |
All peripherals stopped |
VDD=3V |
0.1 |
5.0 |
7.0 |
µA |
Reset |
Reset power consumption |
Reset line pulled down |
VDD=3V |
100 |
- |
- |
µA |