The EXTCLK is taken directly from the pin. This GPIO pin is automatically configured for EXTCLK if any peripheral is requesting this clock.
This clock source has a start-up time of two cycles when first requested.