Synchronous User Channel n Input Selection
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SYNCUSER[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Synchronous User Channel Selection
USERn | User Multiplexer | Description |
---|---|---|
n=0 | TCA0 | Timer/Counter A |
n=1 | USART0 | USART |
Value | Name |
---|---|
0x0 | OFF |
0x1 | SYNCCH0 |
0x2 | SYNCCH1 |