Features
- All clocks and clock sources are
automatically enabled when requested by peripherals
- Internal Oscillators:
- 16/20 MHz Oscillator
(OSC20M)
- 32 KHz Ultra Low-Power Oscillator
(OSCULP32K)
- External Clock Options:
- 32.768 kHz Crystal Oscillator (XOSC32K)
- External clock
- Main Clock Features:
- Safe run-time switching
- Prescaler with 1x to 64x division
in 12 different settings