Status

Name:
STATUS
Offset:
0x02
Reset:
0x00
Access:
-
Bit76543210
WRERROREEBUSYFBUSY
AccessRRR
Reset000

Bit 2 – WRERROR: Write Error

Write Error

This bit will read '1' when a write error has happened. A write error could be writing to different sections before doing a page write or writing to a protected area. This bit is valid for the last operation.

Bit 1 – EEBUSY: EEPROM Busy

EEPROM Busy

This bit will read '1' when the EEPROM is busy with a command.

Bit 0 – FBUSY: Flash Busy

Flash Busy

This bit will read '1' when the Flash is busy with a command.