To configure CLK_RTC, follow these steps:
- 1.Configure the desired oscillator to
operate as required, in the Clock Controller peripheral (CLKCTRL).
- 2.Write the Clock Select bits (CLKSEL) in
the Clock Selection register (RTC.CLKSEL) accordingly.
The CLK_RTC clock configuration is used by both RTC and PIT functionality.