The SmartDesign canvas accepts the following component types for instantiation:
*.cxf
files
generated from SmartDesign in the current Libero SoC project or imported from other
Libero SoC projects.*.cxz
files published
from Libero SoC and used as design blocksEach of these design components, after instantiation, is identified by different colors in the Design Canvas. When you hover the over a component, a tool-tip appears with information about that component.
Icon | Type of Design Components | Tool-tip Information |
---|---|---|
Configured IP Core Component | Component: my_pcie Core: PF_PCIE 1.0.217 |
|
IP Core directly instantiated from the Catalog | Core: PF_PCIE 1.0.217 | |
Block (*.cxz ) file |
Block: prep1 | |
SmartDesign component (*.cxf ) file |
SmartDesign: mytop | |
HDL Core | HDL Core: mux4 | |
HDL | HDL:adder_shifter32 | |
Macro | Macro: RAM64x12 |
The tool-tip displays the following information about the component:
The status icon is displayed at the top-right corner of the instance. Hovering over an instance, opens a tool-tip to display the information or message. For example, A new version is available.