In the "non-recursive generation" mode, the Generate button will only attempt to generate the specified SmartDesign. This generation can be marked as successful even if a sub-design is ungenerated (either never attempted or unsuccessfully attempted). An ungenerated component will be annotated with the icon in the Design Hierarchy tab of the Design Explorer.