A SmartDesign Component must be first created. This SmartDesign component may be the top level of the design or it may be used as a lower level SmartDesign component (after successful generation) in another design.
To create a SmartDesign Component:
The main window displays the SmartDesign canvas (the canvas) with the component name you have entered displayed in a tab across the window.