This action opens a menu with multiple highlight color selections. Clicking that color selects that color to highlight the selected items. If any items are already highlighted then highlighting a different color overwrites the previous highlight color. The action is available when a single or multiple nets are selected.
Highlighting an instance automatically highlights the non-highlighted pins of the instance as well. Clicking the Unhighlight all icon in the toolbar removes the highlight color of all highlighted design objects, including highlighted nets.
This action is also available in the right click menu of low-level instances in the Expanded Inplace view.