Working in SmartDesign
How do I make manual connections?
How do I connect a pin to the top level?
I made a connection mistake. How do I disconnect two pins?
How can I apply simple 'glue' logic between cores?
My logic is more complex than inversion and tie offs - what else can I do?
How do I create a new top-level port for my design?
How do I rename one of my instances?
How do I rename my top-level port?
How do I rename my group pins?
I need to reconfigure one of my Cores, can I just double click the instance?
I want more Canvas space to work with!
Parent topic:
Appendix A - FAQ