SmartDesign is a visual block-based design creation and entry tool for the instantiation, configuration, and connection of Microchip IPs, user-generated IPs, and custom and glue-logic HDL modules. This tool provides a canvas for stitching together the various design components. The final result from SmartDesign is a design-rule-checked and synthesis-ready HDL file. A generated SmartDesign can be the entire FPGA design or a component subsystem to be reused in a larger design.
The following design objects can be instantiated in the SmartDesign Canvas: