When a net is selected, the Go to Driver action centers the view on the net’s driver pin/port, zooms away, and selects the net driver. Go to Driver traces the net to the driver at the local level of hierarchy. It does not traverse hierarchy. This action is not available when multiple nets are selected or the selected net has no driver. In the later case the net is displayed as a dotted line.