This action combines all selected pins/ports to form a connection. Selecting a net is functionally equivalent to selecting all pins and ports to which this net is connected. This action can also be used to connect a net to another net if one of the nets is not driven.