Make sure to follow these best practices using copy, cut, and paste:
- Pad ports and pad nets cannot be copied/pasted.
- Hierarchy instances can also be copied/pasted.
- All the port attributes (tie-off values, inversions ) are restored after pasting.
- While copying a bus port, all the slices are copied as well. Slice port cannot be copied individually.
- In the Copy/Cut and Paste TCL commands, bus port names need to be specified without range. Names like "bus_name[10:1]" are treated as invalid.
- Cut and paste do not have an Undo option.
- Cut and paste within a SmartDesign will not do anything.
- Cross Libero copy/cut/paste is not supported.